IESNA:LM-63-2002
[TEST]P1055277
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2218
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1466.2 1450.3 1444.2 1433.1 1418.4 1400 1375.5 1349.8 1320.4 1287.2
1248 1210 1167.1 1124.2 1078.8 1032.3 984.4 935.4 885.1 831.2
780.9 727 673 620.3 566.4 511.2 456.1 398.4 342 286.9
229.3 179 131.2 87 45.4 14.7 0
1466.2 1474.8 1465 1447.8 1419.7 1380.4 1333.8 1286 1228.4 1173.2
1114.4 1054.3 989.3 923.1 855.7 789.5 723.3 658.3 595.8 533.3
473.2 414.4 358 304 261.1 226.8 194.9 164.3 137.3 111.6
89.5 69.9 51.5 35.6 22.1 9.8 0
1466.2 1457.7 1439.3 1396.4 1335.1 1272.5 1200.2 1123 1038.4 953.8
865.5 780.9 698.8 622.8 552.9 486.7 419.3 372.7 338.4 305.3
272.2 245.2 219.4 194.9 174.1 154.5 134.9 117.7 101.8 85.8
69.9 56.4 44.1 31.9 19.6 9.8 0
1466.2 1457.7 1420.9 1357.1 1283.6 1195.3 1102.1 1000.4 898.6 800.5
706.1 622.8 543.1 467.1 411.9 375.1 339.6 310.2 279.5 253.8
230.5 209.6 190 171.6 154.5 138.5 122.6 107.9 93.2 79.7
66.2 53.9 41.7 30.6 19.6 9.8 0
1466.2 1461.3 1425.8 1355.9 1271.3 1176.9 1072.7 959.9 852 751.5
655.9 571.3 489.2 426.6 388.6 354.3 323.7 295.5 267.3 242.7
221.9 202.3 183.9 166.7 149.6 133.6 118.9 105.4 90.7 77.2
65 52.7 40.5 29.4 18.4 8.6 0
